Global

Code Wide Revision Code Article
110.25 Lockable Disconnecting Means
200.4 (A)&(B) Neutral Conductors
210.4(D) Grouping Conductors — Multiwire Branch Circuits
225.36 & 225.38 Disconnect Type — Building or Structure Supplied by Feeder(s) or Branch Circuit
240.21(B)(1)(1)b. Taps Not Over 10 Feet Long — Exception For Surge Protective Devices
250.130(C)(4) Equipment Grounding Conductor Extensions
314.25 Covers and Canopies – Outlet, Device, Pull and Junction Boxes – Correct Screws Required
404.10(B) Mounting Snap Switches — Must Use Correct Screws
404.2(C) Switches Controlling Lighting — Neutral Conductor at Switch Point
404.8(C) Multipole Snap Switches Not Permitted for Use on More Than One Circuit Unless Listed and Marked for That Purpose
406.3(E) Marking for Controlled Receptacle
406.4(D) AFCI and GFCI Replacement Receptacles
406.5 Mounting Receptacles — Correct Screws Required
406.5(E) & (F) Receptacles in the Face-Up Position in Countertops and Similar Surfaces
406.9(B)(1) Receptacles in Wet Locations Must Have While-In-Use Covers Listed as “Extra-Duty”
422.5 GFCI’s For Appliances Must Be Readily Accessible
680.21(C) GFCI Protection for Single-Phase Pool Pump Motors
680.22(A)(1) Required Receptacles Near All Pools — Not Just Dwelling Unit Pools
680.22(A)(2) Pool Pump Receptacle
700.8 Surge Protection Devices Required for Emergency Systems
702.12(B) Separate Disconnect Not Required for Small Outdoor Generators
702.7(C) Warning Sign at Power Inlet That is Fed by Generator
800.179(G), 725.179(F), 760.179(F), & 770.179(E) Fire Resistive Listing Requirements for Critical Communication Circuit Cables
800.180, 770.180, 810.7, 820.180, 830.180, & 840.180 Listed Grounding Devices Required for Communications Circuits Where Grounding is Required
800.2 & 800.12 Communications Raceway Used as Innerduct

Pages